IESNA:LM-63-2002
[TEST]P947538
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-835-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18839
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1900.5 1974.9 2112.9 2268.7 2404.6 2524.7 2620 2682.5 2706.3 2730.2
2826.4 2909.8 3031.8 3290.9 3662 4103.7 4547.3 4978 5359.1 5668.7
6012.1 6327.7 6652.2 6956.9 7228.8 7320.1 7165.3 6785.2 5783.8 3726.5
1359.6 495.2 260 143.9 77.4 22.8 0
1900.5 1987.8 2129.7 2283.6 2424.5 2538.6 2637.9 2697.4 2722.2 2745
2830.4 2908.8 3020.9 3256.1 3616.4 4047.1 4475.8 4918.4 5305.5 5656.8
5979.3 6345.5 6653.2 6958.9 7242.7 7370.7 7281.4 6935 6008.1 4028.2
1544.2 541.9 285.8 155.8 82.4 27.8 0
1900.5 1975.9 2109.9 2260.7 2393.7 2508.8 2598.2 2656.7 2679.5 2689.5
2756 2845.3 2945.5 3134.1 3453.6 3857.5 4319 4784.5 5207.2 5552.6
5868.2 6221.5 6618.5 7010.5 7383.6 7684.3 7887.8 7875.9 7182.2 5288.6
2457.2 801.9 410.9 230.2 108.2 35.7 0
1900.5 1965 2088.1 2228 2349.1 2454.3 2539.6 2591.2 2613 2620
2655.7 2751 2847.3 2959.4 3171.8 3479.4 3854.6 4275.4 4724.9 5183.4
5635 6105.4 6602.6 7150.4 7711.1 8149.8 8512 8892.1 9034 7865.9
4937.3 1897.5 736.4 399.9 218.3 69.5 0
1900.5 1960 2068.2 2193.3 2305.4 2403.6 2486 2539.6 2565.4 2578.3
2596.2 2658.7 2762.9 2849.2 2956.4 3141 3412.9 3748.4 4141.4 4604.8
5149.7 5765 6410.1 7158.3 7816.3 8466.4 9135.2 9947 10878.9 11086.3
9305.9 5723.3 2452.3 1104.6 539.9 211.4 0
1900.5 1947.1 2036.5 2140.7 2245.9 2344.1 2427.5 2491 2527.7 2554.5
2575.3 2615 2695.4 2797.6 2883 2982.2 3148 3390.1 3719.6 4094.7
4524.5 5003.8 5533.7 6145.1 6845.7 7705.2 8726.4 9955 11635.2 13216.1
13135.7 10539.5 6259.2 2676.6 927.9 208.4 0
1900.5 1946.1 2032.5 2139.7 2238.9 2335.2 2419.5 2485 2524.7 2553.5
2574.3 2614 2689.5 2789.7 2879 2976.3 3129.1 3348.4 3678.9 4024.3
4466.9 4902.6 5422.6 6019 6726.6 7588.1 8610.3 9846.8 11531 13210.1
13174.4 10619.9 6385.2 2752 948.8 213.4 0
1900.5 1938.2 2009.7 2098 2191.3 2282.6 2371.9 2445.3 2495.9 2534.6
2573.4 2624 2680.5 2734.1 2808.6 2912.8 3032.8 3183.7 3410 3724.6
4110.6 4566.1 5114 5786.8 6581.7 7501.7 8516 9625.5 10961.3 12167.1
11960.7 9562 5682.6 2244.9 670.9 133 0
1900.5 1933.2 1983.9 2057.3 2139.7 2225 2314.3 2394.7 2461.2 2520.8
2579.3 2642.8 2695.4 2740.1 2796.6 2864.1 2977.3 3142 3397.1 3759.3
4240.6 4847 5560.5 6353.5 7173.2 8034.6 8929.8 9889.5 10847.2 11149.9
10178.3 7244.7 3405 1197.9 477.4 188.6 0
1900.5 1919.3 1954.1 2006.7 2074.2 2150.6 2235.9 2315.3 2388.8 2461.2
2532.7 2604.1 2664.7 2721.2 2779.8 2846.3 2947.5 3114.2 3397.1 3812.9
4387.5 5090.1 5862.2 6661.1 7482.9 8322.5 9200.7 9993.7 10343 9664.2
7465 3746.4 1128.4 478.3 280.9 141.9 0
1900.5 1915.4 1937.2 1977.9 2030.5 2095 2164.5 2238.9 2311.4 2385.8
2466.2 2549.5 2632.9 2705.3 2785.7 2880 3018.9 3243.2 3583.6 4066.9
4765.6 5584.4 6539.1 7523.6 8558.6 9424 10134.6 10365.8 9714.8 7791.5
4853.9 1923.3 576.6 238.2 115.1 37.7 0
1900.5 1909.4 1927.3 1962 2013.6 2066.2 2134.7 2205.2 2275.6 2345.1
2426.5 2514.8 2603.1 2683.5 2777.8 2883 3038.8 3251.2 3567.8 4024.3
4651.5 5449.4 6365.4 7300.3 8161.7 8823.6 9155.1 8951.6 8059.5 6131.2
3506.2 1336.8 463.5 189.6 82.4 16.9 0
1900.5 1906.4 1917.4 1954.1 1998.7 2053.3 2111.9 2175.4 2242.9 2307.4
2380.8 2464.2 2543.6 2624 2710.3 2812.5 2937.6 3111.2 3338.5 3644.2
4082.8 4679.3 5392.8 6115.3 6720.7 7062.1 7006.5 6528.2 5662.8 4222.8
2318.3 891.2 348.3 173.7 110.2 41.7 0
1900.5 1895.5 1907.4 1937.2 1978.9 2030.5 2087.1 2142.6 2196.2 2242.9
2294.5 2342.1 2385.8 2420.5 2435.4 2433.4 2409.6 2365.9 2311.4 2259.7
2212.1 2192.3 2192.3 2152.6 1991.8 1682.2 1286.2 932.9 694.7 538.9
432.7 357.3 295.7 234.2 154.8 65.5 0
1900.5 1890.6 1901.5 1936.2 1981.9 2032.5 2087.1 2140.7 2192.3 2225
2240.9 2235.9 2216.1 2172.4 2102.9 2011.6 1901.5 1780.4 1651.4 1504.5
1361.6 1223.7 1091.7 969.6 858.4 770.1 691.7 634.2 579.6 522
451.6 382.1 303.7 224.3 136 61.5 0
1900.5 1884.6 1903.5 1939.2 1987.8 2042.4 2104.9 2162.5 2197.2 2211.1
2194.2 2151.6 2098 2029.5 1955.1 1867.7 1759.6 1637.5 1505.5 1366.6
1229.6 1101.6 989.4 894.2 809.8 740.3 681.8 648.1 605.4 549.8
480.3 386.1 298.7 212.4 123.1 63.5 0
1900.5 1883.6 1904.5 1948.1 2000.7 2065.2 2129.7 2174.4 2195.2 2192.3
2168.4 2133.7 2073.2 1990.8 1895.5 1799.3 1697 1578.9 1447.9 1314
1189.9 1086.7 994.4 915 842.6 778.1 740.3 705.6 706.6 711.6
664.9 580.6 516.1 400.9 277.9 185.6 0
1900.5 1888.6 1914.4 1961 2027.5 2091 2141.6 2181.3 2194.2 2191.3
2171.4 2128.7 2057.3 1970 1867.7 1760.6 1627.6 1484.7 1345.7 1221.7
1116.5 1028.1 953.7 889.2 825.7 769.1 721.5 778.1 887.2 935.9
911 871.3 835.6 674.8 540.9 384.1 0
1900.5 1889.6 1921.3 1976.9 2040.4 2106.9 2154.5 2183.3 2192.3 2190.3
2172.4 2131.7 2064.2 1978.9 1854.8 1711.9 1545.2 1388.4 1237.6 1121.4
1014.3 932.9 865.4 811.8 759.2 689.7 718.5 790 826.7 809.8
766.1 763.2 663.9 542.9 459.5 326.5 0
1900.5 1890.6 1926.3 1985.8 2055.3 2116.8 2160.5 2185.3 2195.2 2192.3
2174.4 2138.7 2086.1 2000.7 1865.8 1689.1 1493.6 1307 1145.3 1012.3
904.1 828.7 775.1 730.4 660 647.1 684.8 727.4 713.6 673.9
643.1 612.3 501.2 409.9 346.4 245.1 0
1900.5 1891.6 1930.3 1992.8 2068.2 2126.8 2171.4 2197.2 2210.1 2207.1
2186.3 2157.5 2104.9 2007.7 1858.8 1665.3 1447 1229.6 1046 916
826.7 763.2 716.5 669.9 609.3 626.2 661 680.8 659 728.4
668.9 597.4 448.6 362.2 298.7 183.6 0
1900.5 1895.5 1932.2 1994.8 2065.2 2130.7 2175.4 2201.2 2216.1 2217.1
2202.2 2176.4 2125.8 2032.5 1880.6 1680.2 1449.9 1222.7 1034.1 905.1
821.7 758.2 710.6 660 601.4 619.3 653 672.9 650 722.5
668.9 544.8 433.7 358.3 297.7 143.9 0
